Preconfigured DSP System for Hearing Aids, with up to 8 WDRC channels

Obsolete

Overview

Rhythm™ R3910 is a preconfigured DSP system based on the powerful WOLVERINE platform.

Featuring iSceneDetect environmental classification, adaptive noise reduction, superior feedback cancellation, fully automated and adaptive microphone directionality, and up to 8-channel WDRC, the Rhythm R3910 is ideal for high-end, full featured products.

Available in one of the industry's smallest form-factors, it is well suited for all hearing aid types, including those placed deep in the ear canal.

Software Support
ARK is a set of software building blocks that can help reduce the time it takes to develop hearing aid fitting software. ARKonline is an efficient web-based tool for creating product libraries and keeping them organized. To access ARKonline, please go to www.onsemi.com/arkonline.

  • Digital Audio Processing

  • Hearing Aids

  • Acoustic Environment Classification:The iSceneDetect 1.0 environmental classification algorithm is capable of analyzing the hearing aid wearers acoustic environment and automatically optimizes the hearing aid to maximize comfort and audibility.
  • Datalogging 4.0: Enables the recording of various hearing aid parameters such as program selection, volume setting and ambient sound levels. The sampling interval can be configured to record from every 4 seconds up to once every 60 minutes. The fitting system can present the data to help the fitting specialist fine tune the hearing aid and counsel the wearer.
  • EVOKE Advanced Acoustic Indicators: Allows manufacturers to provide more pleasing, multi-frequency tones simulating musical notes or chords to indicate events such as program or volume changes.
  • Automatic Adaptive Directionality: Automatically reduces the level of sound from sources originating behind or to the side of the hearing aid wearer, without affecting sounds from the front. The algorithm also reduces current consumption by gathering input from the acoustic environment and automatically selecting whether directionality is needed or not.
  • Adaptive Feedback Cancellation: Automatically reduces acoustic feedback and allows for an increase in the stable gain while minimizing artifacts for music and tonal input signals.
  • Adaptive Noise Reduction: Monitors noise levels independently in 128 individual bands and employs advanced psychoacoustic models to provide user comfort.
  • Tinnitus Masking: Comes equipped with internal noise generation for tinnitus treatment. The noise can be shaped and attenuated and then summed into the audio path either before or after the volume control.
  • In-situ Tone Generator: The narrow-band noise stimulus feature can be used for in-situ validation of the hearing aid fitting. The frequency, level and duration of the stimuli are individually adjustable.

Product Resources

Product services, tools and other useful resources related to RHYTHM R3910

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

WDRC Channels

Graphic EQ Bands

Program Modes

Advanced Algorithms

Acoustic Indicators

Other Features

Wireless Standards

Reference Price

R3910-CFAB-E1B

Loading...

Obsolete

CAD Model

Pb

A

H

P

SIP-25

3

260

BTRAY

25

N

8

16

6

Adaptive Noise Reduction

EVOKE

Digital Volume Control

-

Price N/A

More Details

R3910-CFAB-E1T

Loading...

Obsolete

CAD Model

Pb

A

H

P

SIP-25

3

260

REEL

250

N

1

16

6

Environmental Classification

EVOKE

Datalogging

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.